TRAX Design, L.C.
10601 Royal Tara Cove
Austin, Texas  78717
Phone - (512) 733-5075
Fax -	(512) 733-0553
email - joe@traxdesign.com
______________________________________________________________________________

Contact_________ Joe Kutz
TD Job #________ TDFS141
Date____________ 03-07-05
 _______________________________________
|          GERBER INFORMATION           |
| Output Format	     : RS-274-X         |
| Coordinate Type    : ABSOLUTE         |
| Zero Suppression   : LEADING          |	
| Units              : ENGLISH          |
| Format Digits	     : 4(int), 4(fract) |
| Supress Repeated Coordinates          |
|_______________________________________|

ARTWORK GENERATION:                  |         |
                     |               |ORIGINALS|
FILE                 |DESCRIPTION    |  +   -  | COMMENTS
_____________________|_______________|_________| __________________
TDFS141-NETLIST.TXT |NET LIST       |    |    | DO NOT PHOTOPLOT
TDFS141-POSITION.TXT|POSITION LIST  |    |    | DO NOT PHOTOPLOT
TDFS141-IPC356.IPC  |IPC 356 NETLIST|    |    | DO NOT PHOTOPLOT
TDFS141-FABDWG.PHO  |FABRICATION DWG|  X |    | (DRILL MASTER)
TDFS141-TOPASSY.PHO |TOP ASSY DWG   |  X |    |
TDFS141-L1.PHO      |COMPONENT SIDE |  X |    |
TDFS141-L2.PHO      |SOLDER SIDE    |  X |    |
TDFS141-TOPMASK.PHO |SOLDERMASK COMP|    |  X |
TDFS141-BOTMASK.PHO |SOLDERMASK SOLD|    |  X |
TDFS141-TOPSILK.PHO |TOP SILK       |  X |    | #2
TDFS141-TOPPASTE.PHO|SOLDRPASTE TOP |  X |    |
TDFS141-DRILL.DRL   |N.C. DRILL     |    |    | DO NOT PHOTOPLOT
TDFS141-DRILL.REP   |N.C. DRILL BIT |    |    | DO NOT PHOTOPLOT
-----------------------------------------------------------
Note: 1.All of the layers listed above MUST be present to make a full package.

      2. Clear silk off of pads.

      3. Gerbers have imbedded Apertures.  Aperture files provided
         for reference.  They have the extension *.rep.